Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
Male thread_TWSM Type - Socket
Bill of material
TW30SM STEEL NBR
CNSORDERNO
Order number
TW30SM STEEL NBR
ASSYNO
Assy No.
CA83945
S
Application
Rc 3/8
MT
Material
STEEL
M
Mass
109 g
L
(56.5) mm
D
ΦD
(26.5) mm
H
H (WAF)
Hex.19 mm
T
R 3/8 mm
B
ΦB
8 mm
SM
Seal material
NBR
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031